Knowledge Search
Download document () of 20

21220-00

MINI Circuit Breaker, Type II, 20A, 14 Vdc, 300A at 14 Vdc interrupt rating, Gray thermoplastic material

General specifications

Product Name
Eaton Bussmann series type II mini circuit breaker
Catalog Number
21220-00
UPC
051712900294
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.22 lb
Warranty
Not Applicable
Compliances
Contact factory

Electrical rating

Amperage Rating
20 A
Interrupt rating
300 AIC at 14 Vdc
Voltage rating
14 Vdc

Physical details

Color
Gray
Material
Thermoplastic
Packaging Type
Standard

General information

Special features
Type II

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.