Download document () of 20

214 MTB MS43 AND CH-214 MTB MS43

Eaton B-Line series meter breakers, 100 A, #14-2/0, MCB, 4 jaws, 1 Position, Galvanized steel, Surface mount, Number of wires 1Ø/3W, Ring, 3R, Z3614, 10 kAIC, Test block

General specifications

Product Name
Eaton B-Line series meter breakers
Catalog Number
214 MTB MS43 AND CH-214 MTB MS43
UPC
782051450750
Product Length/Depth
4.63 in
Product Height
38 in
Product Width
12 in
Product Weight
35 lb
Compliances
EUSERC Approved
Certifications
UL

Electrical specifications

Amperage rating
100 A
Interrupt rating
10 kAIC

Material/finish

Material
Galvanized steel
Finish
ANSI 61 gray paint
Mill-galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.