Knowledge Search
Download document () of 20

2151B-BOX

Eaton Decorator / GFCI wallplate, Brown, Decorator Cutout, Thermoset, Single- gang, Standard, ED Box

General specifications

Product Name
Eaton decorator / GFCI wallplate
Catalog Number
2151B-BOX
UPC
032664155703
Product Length/Depth
0.08 in
Product Height
4.5 in
Product Width
2.75 in
Product Weight
0.046 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Type
Wallplate
Cutout
Decorator
Wallplate size
Standard
Color
Brown
Number of gangs
1
Material
Thermoset

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.