Download document () of 20

2201977B12M

Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 300 A, Hotstick/Lever Handle, 1/4-20 studs, Phase deck: 6 terminals, 2 three-finger contacts, Individually boxed, 150 kV

General specifications

Product Name
Eaton Cooper Power series series-multiple switch
Catalog Number
2201977B12M
UPC
194006015158
Product Height
12.6 in
Product Diameter
7.3 in
Product Weight
8 lb
Compliances
Not Applicable
Certifications
ANSI/IEEE Std C57.12.91

Accessories

Handle options
Hotstick/Lever Handle

Additional Specifications

Packaging
Individually boxed

Descriptions

Number of decks
Four
Number of terminals - phase deck
  • 6 terminals
  • 2 three-finger contacts
Switch type
Series-multiple (dual voltage) switch

Electrical Ratings

AC 60 Hz 1 minute withstand
50 kV
Basic impulse level full wave crest
150 kV
Continuous current rating
300 A
Current rating
300 A
Impulse - phase to ground
150 kV
Phases
Single
Standard voltage class
35 kV

Mounting

Mounting orientation
Sidewall

Type

Terminal type
1/4-20 studs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE