Download document () of 20

2205183A03

Eaton Cooper Power series compression spring, Beryllium copper, Silver plated, 0.020 inch wire dia., 0.60" free length, Turned in, Used with 4-pos loadbreak switches

General specifications

Product Name
Eaton Cooper Power series compression spring
Catalog Number
2205183A03
UPC
194006045612
Product Height
0.6 in
Product Diameter
0.2 in
Product Weight
0.001 lb
Certifications
Not Applicable

Application

Used with
4 position loadbreak switches

Descriptions

Surface protection
Silver plated

Dimensions

Free length
0.6 in
Wire diameter
0.02 in

Material

Material
Beryllium copper

Type

End type
Turned in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE