Knowledge Search
Download document () of 20

2225V

Eaton Arrow Hart industrial grade toggle switch, Maintained toggle, #14-10 AWG, 20A, Flush, 120/277V, Back/side, Screw, Ivory, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, 1-pole, Brass, Urea

General specifications

Product Name
Eaton Arrow Hart industrial grade toggle switch
Catalog Number
2225V
UPC
032664429606
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
1 in
Product Weight
0.2 lb
Certifications
UL
NOM

Product specifications

Special features
Maintained toggle
Type
Toggle switch
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Industrial
Wiring method
Back and side
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Load type
Motor Control
MLV
ELV
INC
CFL
Fan
HAL
FLR
LED
Material
Urea
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Brass
Color
Ivory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.