Knowledge Search
Download document () of 20

2231W-BOX

Eaton polycarbonate wallplate screws, White, Metal, #6-32 x 5/16"

General specifications

Product Name
Eaton polycarbonate wallplate screws
Catalog Number
2231W-BOX
UPC
032664512698
Product Length/Depth
2.06 in
Product Height
2.88 in
Product Width
0.94 in
Product Weight
1 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
CSA Certified
UL Listed

Product specifications

Thread size
#6-32 x 5/16 inch
Type
Wallplate screws
Color
White
Material
Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.