Photo is representative
Download
Eaton Cooper Power series series-multiple switch, Single-phase, 35 kV, 150 A, Hotstick/T-handle, Bolt tabs, Phase deck: 6 terminals, 2 three-finger contacts, Back deck 1: 8 terminals, 2 two-finger contacts, 12 per box, 150 kV
Product Name |
Eaton Cooper Power series series-multiple switch
|
Catalog Number |
2237289C01M
|
UPC |
194006016469
|
Product Height |
5.7 in
|
Product Diameter |
5.52 in
|
Product Weight |
1 lb
|
Compliances |
Not Applicable
|
Certifications |
ANSI/IEEE Std C57.12.91
|
Handle options |
Hotstick/T-handle
|
Packaging |
12 per box
|
Number of decks |
Two
|
Number of terminals - back deck 1 |
|
Number of terminals - phase deck |
|
Switch type |
Series-multiple (dual voltage) switch
|
AC 60 Hz 1 minute withstand |
50 kV
|
Basic impulse level full wave crest |
150 kV
|
Continuous current rating |
150 A
|
Current rating |
150 A
|
Impulse - phase to ground |
150 kV
|
Phases |
Single
|
Standard voltage class |
35 kV
|
Mounting orientation |
Sidewall
|
Terminal type |
Bolt tabs
|
Support from Eaton
Contact us
P: 877-277-4636
P: 877-ETN-CARE