Download document () of 20

2237470C01M

Eaton Cooper Power series tap-changer switch, Single-phase, 35 kV, 150 A, Hotstick/T-handle, Bolt tabs, Phase deck: 6 terminals, 1 three-finger contacts, Individually boxed, 150 kV

General specifications

Product Name
Eaton Cooper Power series tap-changer switch
Catalog Number
2237470C01M
UPC
194006017787
Product Height
3.3 in
Product Diameter
5.52 in
Product Weight
0.5 lb
Compliances
Not Applicable
Certifications
ANSI/IEEE Std C57.12.91

Accessories

Handle options
Hotstick/T-handle

Additional Specifications

Packaging
Individually boxed

Descriptions

Number of decks
One
Number of terminals - phase deck
  • 6 terminals
  • 1 three-finger contacts
Switch type
5-pos tap-changer switch

Electrical Ratings

AC 60 Hz 1 minute withstand
50 kV
Basic impulse level full wave crest
150 kV
Continuous current rating
150 A
Current rating
150 A
Impulse - phase to ground
150 kV
Phases
Single
Standard voltage class
35 kV

Mounting

Mounting orientation
Sidewall

Type

Terminal type
Bolt tabs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE