Download document () of 20

2237500C13

Eaton Cooper Power series tap-changer switch, Single-phase, 35 kV, 100 A, Cap wrench/lever/hookstick, #12-10 AWG terminals (long shank), Block indicator A-E, 40 per box, 150 kV

General specifications

Product Name
Eaton Cooper Power series tap-changer switch
Catalog Number
2237500C13
UPC
194006037259
Product Length/Depth
2.59 in
Product Height
2.59 in
Product Width
6.25 in
Product Weight
0.661 lb
Compliances
Not Applicable
Certifications
ANSI/IEEE Std C57.12.91

Accessories

Handle options
Cap wrench/lever/hookstick

Additional Specifications

Packaging
40 per box

Descriptions

Number of decks
One
Switch style
Block indicator A-E
Switch type
5-pos tap-changer switch w/ terminal posts

Electrical Ratings

AC 60 Hz 1 minute withstand
50 kV
Basic impulse level full wave crest
150 kV
Continuous current rating
100 A
Current rating
100 A
Impulse - phase to ground
150 kV
Phases
Single
Standard voltage class
35 kV

Mounting

Mounting orientation
Sidewall

Type

Terminal type
#12-10 AWG terminals (long shank)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE