Download document () of 20

226AS10011A
Model code: V3045B1H03

Eaton V304 Pressure Filter Elements, V3045B1H03, H03,H-Pak, Buna-N, 3000 psi (207 Bar), Size: 90

General specifications

Product Name
Eaton V304 Pressure Filter Element
Catalog Number
226AS10011A
Model Code
V3045B1H03
Product Length/Depth
101.6 mm
Product Diameter
45.72 mm
Product Weight
0.32 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Global Catalog
226AS10011A

Product specifications

Filter fineness
H03
Filter media type
H-Pak
Sealing material
Buna-N
Nominal size
90
Delta P resistance
3000 psi (207 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.