Download document () of 20

226AS10021A
Model code: V3041B2C10

Eaton V304 Pressure Filter Elements, V3041B2C10, C10, C-Pak, Buna-N, 250 psi (17 Bar), Size: 101

General specifications

Product Name
Eaton V304 Pressure Filter Element
Catalog Number
226AS10021A
Model Code
V3041B2C10
Product Length/Depth
203.2 mm
Product Diameter
76.2 mm
Product Weight
0.18 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO3968
ISO2942
ISO3723
ISO16889
ISO2941
ISO2943
Global Catalog
226AS10021A

Product specifications

Filter element type
Pressure filter elements
Filter fineness
C10
Filter media type
C-Pak
Sealing material
Buna-N
Nominal size
101
Delta P resistance
250 psi (17 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.