Download document () of 20

236667
Model code: PKN6-20/1N/B/003-A-MW

Eaton Moeller series xPole - PKN6/M RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 20A, 30mA, MCB trip curve B, 1pole+N, RCCB trip type: A, MW

General specifications

Product Name
Eaton Moeller series xPole - PKN6/M RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
236667
Model Code
PKN6-20/1N/B/003-A-MW
EAN
4015082366674
Product Length/Depth
80 mm
Product Height
73 mm
Product Width
35 mm
Product Weight
0.203 kg
Compliances
CE Marked
RoHS conform
Certifications
CE
Global Catalog
236667

Product specifications

Amperage Rating
20 A
Voltage rating
230 V
Surge current capacity
0.25 kA
Voltage type
AC
Width in number of modular spacings
2
Features
Concurrently switching N-neutral
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating ambient temperature - max
40 °C
Operating ambient temperature - min
-25 °C
Product range
PKN6
Rated current
20 A
Rated operational current for specified heat dissipation (In)
20 A
Rated switching capacity (IEC/EN 61009)
6 kA
Static heat dissipation, non-current-dependent
0 W
Tripping characteristic
B
Built-in depth
60 mm
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Fault current rating
0.03 A
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of poles (protected)
1
Number of poles (total)
2
Rated operational voltage (Ue) - max
230 V
Rated short-circuit breaking capacity (IEC 60947-2)
0 kA
Rated switching capacity
6 kA
Basic function
Combined RCD/MCB devices
Mounting Method
DIN rail
Equipment heat dissipation, current-dependent
4.7 W
Rated impulse withstand voltage (Uimp)
4 kV
Degree of protection
IP20
Tripping
Non-delayed
Overvoltage category
III
Pollution degree
2
Impulse withstand current
Partly surge-proof, 250 A
Leakage current type
A
Release characteristic
B
Sensitivity type
Type A, pulse-current sensitive
Frequency rating
50 Hz
Rated insulation voltage (Ui)
440 V
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Rated short-circuit breaking capacity (EN 61009)
6 kA
Rated short-circuit breaking capacity (EN 61009-1)
6 kA
Number of poles
Single-pole + N
Disconnection characteristic
Undelayed
Type
RCBO
Application
Switchgear for residential and commercial applications

Export product specification