Download document () of 20

24124 TCF

Eaton B-Line series utility enclosures, 24" height, 4" length, 12" width, NEMA 1, Hinged cover, TCF cabinet, Flush mounted, Medium single door, Thru holes, Carbon steel

General specifications

Product Name
Eaton B-Line series utility enclosures
Catalog Number
24124 TCF
UPC
782051201765
Product Length/Depth
4 in
Product Height
24 in
Product Width
12 in
Product Weight
16.9 lb
Certifications
UL 50
CSA C22.2.
NEMA

Material/finish

Material
Carbon steel
Wall thickness
16 gauge, 16 gauge
Finish color
Painted
Color
ANSI 61 gray

Model

Style
Medium single door
Model
TCF cabinet
Cover type
Hinged
Mounting method
Flush
Mounting hole details
Thru holes
Locking provisions
Key locking
Closure type
Hinged
Special features
Trimmed cover, continuous piano hinge, tumbler

Standards

NEMA Rating
1
Country of origin
US

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.