Download document () of 20

24126-12

Eaton B-Line series wall mounted panel enclosure, 24" height, 6" length, 12" width, NEMA 12, Hinged cover, 12 enclosure, Wall mount, Medium single door, External mounting feet, Carbon steel, Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series type 12 panel enclosures
Catalog Number
24126-12
UPC
782051800302
Product Length/Depth
6 in
Product Height
24 in
Product Width
12 in
Product Weight
20.8 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Material/finish

Material
Carbon steel
Wall thickness
16 gauge
Finish color
Painted
Color
ANSI 61 gray

Model

Style
Medium single door
Model
12 enclosure
Cover type
Hinged
Mounting method
Wall
Mounting hole details
External mounting feet
Locking provisions
Padlock provision
Closure type
Hinged
Special features
Plated door clamps

Standards

NEMA Rating
12
Country of origin
US

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.