Download document () of 20

241812 SC

Eaton B-Line series Type 1 junction boxes, 24" height, 18" length, 12" width, NEMA 1, Screw cover, SC enclosure, Surface mounted, Medium single door, 9 side knockouts,9 top-bottom knockouts, Thru holes, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
241812 SC
UPC
782051231304
Product Length/Depth
18 in
Product Height
24 in
Product Width
12 in
Product Weight
33.9 lb
Certifications
UL 50
CSA C22.2.
NEMA

Material/finish

Material
Carbon steel
Wall thickness
16 gauge
Finish color
Painted
Color
ANSI 61 gray

Model

Style
Medium single door
Model
SC enclosure
Cover type
Screw
Mounting method
Surface
Mounting hole details
Thru holes
Special features
Keyhole slots on cover, plated screws
Top knockouts
9
Side knockouts
9
Bottom knockouts
9

Standards

NEMA Rating
1
Country of origin
US

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.