Knowledge Search
Download document () of 20

24W49

Eaton Arrow Hart watertight locking plug, #18-10 AWG, 15A, Industrial, 250V, Back wiring, Yellow, Watertight, L6-15, Two-pole, Three-wire, grounding, Santoprene thermoplastic elastomeric, 0.3 to 0.65 in

General specifications

Product Name
Eaton Arrow Hart watertight locking plug
Catalog Number
24W49
UPC
040893631059
Product Length/Depth
1.74 in
Product Height
3.84 in
Product Width
3.25 in
Product Weight
0.24 lb
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
15A
NEMA configuration
L6-15
Number of poles
Two-pole
Number of wires
3
Grounding
Torque rating
14 lbf-inch
Voltage rating
250 V

Environmental Specifications

Environmental resistance
NEMA 4
IP67
NEMA 6P
NEMA 6
NEMA 4X

Installation Specifications

Allowable wire size
#18-10 AWG
Wiring method
Back

Material Specifications

Color
Yellow
Contact material
Nickel plated brass

Product Specifications

Application
Industrial
Cord diameter
0.3-0.65 in
Design type
Watertight locking plug
Device grade
Extra heavy-duty industrial specification grade
Face/body material
Nylon
Material
Santoprene thermoplastic elastomeric
Special features
Watertight
Type
Locking plug

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.