Download document () of 20

2503W-BOX

Eaton lampholder, Non-Shunted, T8/T12, Stationary, White, Fluorescent lamp, Thermoset, 600V, 660W, Push wiring 494802

General specifications

Product Name
Eaton lampholder
Catalog Number
2503W-BOX
UPC
032664494802
Product Length/Depth
1 in
Product Height
2 in
Product Width
1 in
Product Weight
0.05 lb
Compliances
RoHS Compliant
Certifications
UL Listed
CSA Certified
Global Catalog
2503W-BOX

Product specifications

Special features
Non-Shunted, T8/T12
Type
Plunger
Voltage rating
600 V
Wattage
660W
Color
White
Wiring method
Push wiring
Lamp type
Fluorescent
Material
Thermoset

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.