Download document () of 20

260362
Model code: CI-K2H-PKZ0

Eaton Moeller® series CI-K Insulated enclosure, HxWxD=160x100x 104mm, for PKZ0, +cut-out 45mm, IP40_x CI-K2H-PKZ0

General specifications

Product Name
Eaton Moeller® series CI-K Insulated enclosure
Catalog Number
260362
Model Code
CI-K2H-PKZ0
EAN
4015082603625
Product Length/Depth
105 mm
Product Height
180 mm
Product Width
100 mm
Product Weight
0.325 kg
Compliances
CE
Global Catalog
260362

Product specifications

Used with
+L-PKZ0 (2 units), +NHI or AGM, +U or A, PKZM0-…
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
N and PE terminal
Enclosure material
Plastic
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
10 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Accessories
Degree of protection
IP41
NEMA Other
Model
Surface mounting
Knockouts
2 x M20/25 (cable entry knockout at the top)
Hard mirror with cable entry knockouts (can be cut out)
2 x M20/25 (cable entry knockout at the bottom)

Export product specification