Knowledge Search
Download document () of 20

2603BU-125

Eaton Crouse-Hinds series Pauluhn 26 plug, 15A, Brass, 5-15P, 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 26 plug
Catalog Number
2603BU-125
UPC
662276379213
Product Length/Depth
3 in
Product Height
1.56 in
Product Width
1.56 in
Product Weight
0.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Amperage Rating
15A
NEMA configuration
5-15P
Voltage rating
125 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.