Download document () of 20

265620
Model code: Z-HD

Eaton Distribution parts. Auxiliary contact, for PFDM, 1W+1N/C, 0.5HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
265620
Model Code
Z-HD
EAN
4015082656201
Product Length/Depth
88 mm
Product Height
75 mm
Product Width
22 mm
Product Weight
0.043 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373
Global Catalog
265620

Product specifications

Used with
Auxiliary contacts
Accessory
Accessory for residual current circuit breaker
Accessory/spare part type
Auxiliary contacts
Mounting method
For fitting on left to: FI
Additional equipment required
Auxiliary switch
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Assembly width
0.5 TE
Number of contacts (change-over contacts)
1
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
2
Number of switches (fault signal)
0
Voltage type
AC
Functions
Auxiliary switch
Device fitting
Earth leakage switch
Type
  • Accessory
  • Accessory for residual current circuit breaker
Application
Switchgear for industrial and advanced commercial applications
Rated operational voltage (Ue) - max
230 V
Rated switch current
3 A
Suitable for current of main contact unit - max
6 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.