Photo is representative
Download
Eaton BECO CPS Filter Sheet, CP2KS, 27.0 µm, 400 x 400 mm
Product Name |
Eaton BECO CPS Filter Sheet
|
Catalog Number |
27031140
|
Product Length/Depth |
400 mm
|
Product Height |
2.9 mm
|
Product Width |
400 mm
|
Product Weight |
0.09 kg
|
Compliances |
EC 1935/2004
FDA 21CFR BfR XXXVI/1 |
Certifications |
Kosher
GMO ISO 9001 |
Bursting strength wet |
> 80 kPa
|
Retention type |
Nominal
|
Ash content |
< 1%
|
Thickness |
2.9 mm
|
Water throughput at delta P (100 kPa l/m²/min) |
9760 m²
|
Depth filter sheet type |
CP2KS
|
Retention rating |
27.0 µm
|