Eaton xEnergy Safety Ci LV systems LV switchgear. Insulated enclosure, box size HxWxD=375x250x225mm, for NZM size 3, TVD
Product Name |
Eaton xEnergy Safety Ci MCCB enclosure
|
Catalog Number |
271524
|
Model Code |
NZM2-XCI43-TVD
|
EAN |
4015082715243
|
Product Length/Depth |
225 mm
|
Product Height |
375 mm
|
Product Width |
250 mm
|
Product Weight |
6.043 kg
|
Compliances |
IEC
RoHS conform |
Global Catalog |
271524
|
Used with |
NZM2(-4), PN2(-4), N(S)2(-4)
xEnergy Safety Ci |
Special features |
With door coupling rotary handle
Complete with all required functional parts
|
Type |
xEnergy Safety Ci
|
Fitted with: |
Transparent cover
Standard, black/gray |
Frame |
NZM2
|
Enclosure |
CI43-200
|
Accessory/spare part type |
Others
|
Degree of protection |
Other
IP65 |
Enclosure material |
Plastic
|
Rated uninterrupted current (Iu) at max. cross section |
≤ 200 A
|
Terminal for retrofitting of 5th conductor (neutral conductor) |
K50/1, K95/1N/BR, K150/1/BR, K240/1/BR
|
Locking facility |
Lockable on the 0 position on the handle using up to 3 padlocks. Additionally with cover interlock.
|
Model |
Surface mounting
|
Number of poles |
Three-pole/Four-pole
|