Knowledge Search
Download document () of 20

271B-BOX

Eaton commercial grade combination switch, Stand, #14 - #12 AWG, 15A, Commer, 120/277V, bk and sd wiring, togg, Maint closure, Screw, Brass, Brown, -20-60?C, (2) 1-pole, dplx, thermoplas

General specifications

Product Name
Eaton commercial grade combination switch
Catalog Number
271B-BOX
UPC
032664160301
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.08 in
Product Weight
0.215 lb
Compliances
RoHS Compliant
Certifications
NOM
cULus Listed

Product specifications

Type
Standard
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Configuration
(2) toggle
Application
Commercial
Device grade
Commercial
Wiring method
Back and side
Contact type
Brass
Switch type
(2) single-pole
Mounting method
Flush
Closure type
Maintained
Connector type
Screw
Material
Thermoplastic
Allowable wire size
#14-12 AWG
Operating temperature
-20 to 60 °C
Torque rating
14 lbf-inch
Style type
Duplex
Actuator
Toggle
Color
Brown

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.