Knowledge Search
Download document () of 20

277LA-SP

Eaton commercial grade combination switch, Neon pil lgt, Stand, #14 - #12 AWG, 15A, Commer, 120V (Switch), 125V (pil lgt), bk and sd wiring, togg, Maint closure, Screw, Brass, lt almd, -20-60?C, 1-pole, dplx, thermoplas, 1 / 25W

General specifications

Product Name
Eaton commercial grade combination switch
Catalog Number
277LA-SP
UPC
032664750373
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.08 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Product specifications

Type
Standard
Amperage Rating
15A
Voltage rating
  • 120V (Switch)
  • 125V (Pilot Light)
Number of poles
Single-pole
Configuration
Toggle switch
125V pilot light
Illumination
Neon pilot
Application
Commercial
Device grade
Commercial
Wiring method
Back and side
Contact type
Brass
Switch type
Single-pole
Mounting method
Flush
Closure type
Maintained
Connector type
Screw
Material
Thermoplastic
Wattage
1/25 W
Allowable wire size
#14-12 AWG
Operating temperature
-20 to 60 °C
Style type
Duplex
Actuator
Toggle
Color
Light almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.