Download document () of 20

28-5863-4

NGR Transparent Lens, Green lens

General specifications

Product Name
NGR Transparent Lens
Catalog Number
28-5863-4
UPC
786685679303
Product Length/Depth
13 in
Product Height
5 in
Product Width
12 in
Product Weight
9 lb
Warranty
Eaton Selling Policy 25-000, two (2) years from the date of shipment, excluding incandescent bulbs. LEDs and X Series products are warrantied for one (1) year from the date of shipment.
Compliances
RoHS Compliant
Catalog Notes
When ordering a lens with an icon for the code B (bottom) position, specify code C orientation.
Global Catalog
28-5863-4

Product specifications

Lens color
Green

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.