Download document () of 20

283810
Model code: XLST384

Eaton xEnergy Light LV systems LV switchgear. Top Panel, IP31, for WxD = 800 x 400mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
283810
Model Code
XLST384
EAN
4015082838102
Product Length/Depth
720 mm
Product Height
85 mm
Product Width
300 mm
Product Weight
6 kg
Compliances
RoHS conform
Global Catalog
283810

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.