Download document () of 20

284713
Model code: XAH180

Eaton xEnergy Main LV systems LV switchgear. Hinge, 180 degree

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284713
Model Code
XAH180
EAN
4015082847135
Product Length/Depth
40 mm
Product Height
70 mm
Product Width
35 mm
Product Weight
0.26 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer
Global Catalog
284713

Product specifications

Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.