Knowledge Search
Download document () of 20

290

Eaton Crouse-Hinds series Condulet Mark 9 cover, Sheet aluminum, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 cover
Catalog Number
290
UPC
782274002606
Product Length/Depth
1.56 in
Product Height
4.81 in
Product Width
1.97 in
Product Weight
0.08 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
3/4"
Material
Sheet aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.