Download document () of 20

3-5003-003A
Model code: DM1-32011EB-S20S-EM

Eaton DM1 Variable frequency drive, 230 V AC, 3-phase, 11 A, 2.2 kW, IP20/NEMA0, Radio interference suppression filter, 7-digital display assembly, Setpoint potentiometer, Brake chopper, FS2

General specifications

Product Name
Eaton DM1 Variable frequency drive
Catalog Number
3-5003-003A
Model Code
DM1-32011EB-S20S-EM
EAN
4015081980833
Product Length/Depth
180 mm
Product Height
220 mm
Product Width
109 mm
Product Weight
2.6 kg
Certifications
CSA-C22.2 No. 274-13
IEC/EN 61800-2
UL Listed
UL
CE
CE marking
UkrSEPRO
UL File No.: E134360
UL report applies to both US and Canada
UL Category Control No.: NMMS, NMMS7
CUL
EAC
CSA-C22.2 No. 274-17
IEC/EN 61800-3
IEC/EN 61800-5-1
IEC/EN61800-3
IEC/EN61800-5
RoHS, ISO 9001
C-Tick
UL 508C
Certified by UL for use in Canada
Global Catalog
3-5003-003A

Product specifications

Product Category
Variable frequency drives
Features
Parameterization: Fieldbus
Parameterization: Power Xpert inControl
Temperature-controlled fan
Parameterization: Keypad
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Internal DC link
Brake chopper
IGBT inverter
Setpoint potentiometer
7-digital display assembly
Radio interference suppression filter
Control unit
PC connection
Pollution degree
2
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
Yes
In conjunction with DXG-NET-SWD SmartWire DT module
Operating mode
Sensorless vector control (SLV)
U/f control
Speed control with slip compensation
PM motors
Torque regulation
Frame size
FS2
Air volume capacity
42 m³/h
Altitude
Max. 3000 m
Above 1000 m with 1 % derating per 100 m
Max. 2000 m for Corner Grounded TN Systems
Max. 1000 m
Environmental class
3C2, 3S2 (Air quality)
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 60 seconds
Application in industrial area permitted
Yes
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
9.6 A
Assigned motor current IM at 230 V, 50 Hz, 110% overload
14.8 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
8.7 A
Assigned motor current IM at 230 V, 60 Hz, 110% overload
15.2 A
Mains voltage tolerance
200 - 240 V (-15 %/+10 %, at 50/60 Hz)
Mounting position
Vertical
Rated conditional short-circuit current (Iq)
100 kA
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Voltage rating - max
240 V
Overvoltage category
III
Communication interface
Ethernet IP, built in
DeviceNet, optional
CANopen®, optional
SmartWire-DT, optional
BACnet MS/TP, built in
BACnet TCP
Modbus RTU, built in
Modbus TCP, built in
PROFIBUS, optional
Converter type
U converter
Degree of protection
IP20
NEMA Other
Protocol
BACnet
CAN
EtherNet/IP
MODBUS
Other bus systems
PROFIBUS
TCP/IP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
3 HP
System configuration type
TN-S, TN-C, TN-C-S, TT, IT
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Assigned motor power at 230/240 V, 60 Hz, 3-phase, 110 % overload
5 HP
Braking resistance
16 Ω
Equipment heat dissipation, current-dependent Pvid
159 W
Input current ILN at 110% overload
20.1 A
Input current ILN at 150% overload
12.7 A
Mains current distortion
40 %
Current limitation
0.1 - 2 x IH (CT), motor, main circuit
Number of slots
1 (expansion)
Braking torque
Adjustable to 150 %, DC - Main circuit
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Cable length
C2 ≤ 5 m, maximum motor cable length
C3 ≤ 25 m, maximum motor cable length
Functions
4-quadrant operation possible
Output voltage (U2)
240 V AC, 3-phase
230 V AC, 3-phase
Number of inputs (analog)
1
Number of inputs (digital)
4
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C1: with external filter
Number of outputs (digital)
0
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Number of phases (input)
3
Number of relay outputs
2 (parameterizable, 1 changeover contact and 1 N/O, 3 A (240 V AC) / 3 A (24 V DC))
Number of phases (output)
3
Power consumption
159 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated control voltage (Uc)
24 V DC (external, max. 100 mA options incl.)
Supply frequency
50/60 Hz
Mains voltage - max
240 V
Mains voltage - min
200 V
Nominal output current I2N
11 A
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
1
Output at linear load at rated output voltage - max
2.2 kW
Output at quadratic load at rated output voltage - max
4 kW
Output frequency - max
400 Hz
Output frequency - min
0 Hz
Output voltage - max
240 V
Overload current IL at 110% overload
19.25 A
Overload current IL at 150% overload
16.5 A
Shock resistance
0.75 mm (peak) at 10 - 57 Hz, max. 1 g at 57 - 150 Hz, according to EN 61800-5-1, EN 60068-2-6: 10 - 150 Hz
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
4 kHz, 1 - 16 kHz adjustable, fPWM, Power section, Main circuit
Rated operational voltage
230 V AC, 3-phase
240 V AC, 3-phase
Short-circuit protection rating
25 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current (Ie) at 110% overload
17.5 A
Rated operational current (Ie) at 150% overload
11 A
Rated operational current for specified heat dissipation (In)
17.5 A
Rated operational power at 220/230 V, 50 Hz, 1-phase
2.2 kW
Rated operational power at 220/230 V, 50 Hz, 3-phase, 110% overload
4 kW
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Heat dissipation at current/speed
114 W at 100% current and 0% speed
133 W at 50% current and 0% speed
158 W at 100% current and 90% speed
51 W at 25% current and 0% speed
52 W at 25% current and 50% speed
71 W at 100% current and 50% speed
73 W at 50% current and 50% speed
80 W at 50% current and 90% speed

Export product specification