Knowledge Search
Download document () of 20

300078
Model code: 01.E60.25VG.HR.E.P.-

Eaton 01.E Pressure Filter Elements, 01.E 60.25VG.HR.E.P, 25VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size: 60

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300078
Model Code
01.E60.25VG.HR.E.P.-
Product Length/Depth
110 mm
Product Diameter
45 mm
Product Weight
0.21 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Pressure filter elements
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
60
Delta P resistance
2320 psi (160 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.