Knowledge Search
Download document () of 20

301044
Model code: 04.PI3230.10VG.HR.E.O

Eaton Easy-Fit Exchange Filter Elements, 04.PI 3230.10VG.HR.E.O, 10 VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size: 3230

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
301044
Model Code
04.PI3230.10VG.HR.E.O
Product Length/Depth
315 mm
Product Diameter
80 mm
Product Weight
1.16 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2942
ISO3724
ISO3723
ISO2941
ISO3968
ISO16889
ISO2943

Product specifications

Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
3230
Retention rating
10.0 µm
Delta P resistance
2320 psi (160 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.