Knowledge Search
Download document () of 20

301074
Model code: 05.9601.3VG.210.E.P.16

Eaton Easy-Fit Exchange Filter Elements, 05.9601.3VG.210.E.P.16, 3 VG, Glass fiber fleece (VG), Nitrile, 3046 psi (210 Bar), Size: 9601

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
301074
Model Code
05.9601.3VG.210.E.P.16
Product Length/Depth
440 mm
Product Diameter
80 mm
Product Weight
2.1 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3968
ISO3723
ISO2942
ISO16889
ISO2941
ISO3724
ISO2943

Product specifications

Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
9601
Retention rating
5.0 µm
Delta P resistance
3046 psi (210 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.