Knowledge Search
Download document () of 20

301104
Model code: 05.9021.3VG.210.E.P.4

Eaton Easy-Fit Exchange Filter Elements, 05.9021.3VG.210.E.P.4, 3VG, Glass fiber fleece (VG), 3046 psi (210 Bar), Size: 9021

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
301104
Model Code
05.9021.3VG.210.E.P.4
Product Length/Depth
115 mm
Product Diameter
45 mm
Product Weight
0.32 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
9021
Delta P resistance
3046 psi (210 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.