Download document () of 20

301907
Model code: CWIZ-02/c9

Eaton Moeller series xComfort - Wireless switches. Rocker 2-f, matt, jet black, 4-scenes A

General specifications

Product Name
Eaton Moeller series xComfort - Wireless switches
Catalog Number
301907
Model Code
CWIZ-02/c9
EAN
9010238139763
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
0.007 kg
Compliances
RoHS conform
Global Catalog
301907

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Scannable symbol / barrier free
Halogen free
Surface finishing
Matt
Surface protection
Lacquered
Material quality
Thermoplastic
Color
Jet black
Black
Material
Plastic
Fastening type
Engage (snap)
Degree of protection
IP20
IK00
Model
Two-part rocker
Imprint/indication
Various symbols
Bus system product type
Rocker
Utilization
Switch/push button
Number of gangs (rocker)
2
RAL-number (Akin)
9005

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.