Download document () of 20

302539
Model code: TM5-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement door, with vents,, white, 5-row, for flush-mounting (hollow-wall) compact distribution boards

General specifications

Product Name
Eaton xComfort KLV door
Catalog Number
302539
Model Code
TM5-KLV
EAN
9010238161948
Product Length/Depth
10.8 mm
Product Height
776 mm
Product Width
296 mm
Product Weight
2 kg
Compliances
RoHS conform
Global Catalog
302539

Product specifications

Used with
KLV energy
Accessory consideration
KLV hybrid
KLV multimedia
KLV Accessories
Spare parts
Type
KLV Accessories KLV energy KLV hybrid KLV multimedia Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.