Download document () of 20

302823
Model code: BPZ-DINR24P-600-B

Eaton xEnergy Basic LV systems Low voltage switchgear. DIN-rail (35 x 15 mm) with fixed mounting towers, W = 600 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
302823
Model Code
BPZ-DINR24P-600-B
EAN
9010238179288
Product Length/Depth
117 mm
Product Height
64 mm
Product Width
546 mm
Product Weight
0.65 kg
Compliances
RoHS conform
Global Catalog
302823

Product specifications

Type
Additional equipment
Color
Stainless steel
Load capacity - max
6 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Support rail
Functions
Additional equipment

Export product specification