Knowledge Search
Download document () of 20

302841
Model code: 02.0240D.10VG.HR.HC.E.P

Eaton Easy-Fit Exchange Filter Elements, 02.0240 D.10VG.HR.HC.E.P, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Size: 240

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
302841
Model Code
02.0240D.10VG.HR.HC.E.P
Product Length/Depth
235 mm
Product Diameter
80 mm
Product Weight
0.626 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2942
ISO2941
ISO3968
ISO3724
ISO16889
ISO3723
ISO2943

Product specifications

Filter element type
Pressure filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
240
Retention rating
10.0 µm
Delta P resistance
2320 psi (160 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.