Download document () of 20

303012-SD

Eaton B-Line series wall mounted panel enclosure,30" height,12" length,30" width,NEMA 4,Hinged cover,SD enclosure,Wall mount,Medium single door,Thru holes,optional external mounting feet,Carbon steel,Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series wall mounted panel enclosure
Catalog Number
303012-SD
UPC
782051092059
Product Length/Depth
12 in
Product Height
30 in
Product Width
30 in
Product Weight
70.4 lb
Certifications
UL 50
CSA C22.2.
NEMA
Global Catalog
303012-SD

Product specifications

Country of origin
US
Special features
1/4 turn latches
Style
Medium single door
NEMA Rating
4
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge, 14 gauge
Model
SD enclosure
Mounting method
Wall
Closure type
Hinged
Mounting hole details
Thru holes, optional external mounting feet

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.