Knowledge Search
Download document () of 20

3032PL

Eaton Arrow Hart industrial grade toggle switch, Pilot lighted red, #14-10 AWG, 30A, Flush, 120/277V, Back/side, Screw, Red, Load type: Motor Control, Fan, LED, Incand, ELV, MLV, CFL, Flourescent, Halogen, Double-Pole, Brass, Polycarbonate

General specifications

Product Name
Eaton Arrow Hart industrial grade toggle switch
Catalog Number
3032PL
UPC
032664735028
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.005 in
Product Weight
0.001 lb
Certifications
cULus Listed
Federal Specification Classification W-S-896E

Product specifications

Special features
Pilot lighted red
Type
Toggle switch
Amperage Rating
30A
Voltage rating
120/277 V
Number of poles
Two-pole
Application
Industrial
Wiring method
Back and side
Switch type
Two-pole
Mounting method
Flush
Connector type
Screw
Load type
ELV
INC
MLV
FLR
Fan
CFL
Motor Control
LED
HAL
Material
Polycarbonate
Allowable wire size
#14-10 AWG
Torque rating
18 lbf-inch
Terminal enclosure material
Brass
Color
Red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.