Download document () of 20

303739
Model code: IZM-KLP-SO-KIRK-1

IZM-KLP-SO-KIRK-1. Keylock Safe-OFF, KIRK provision

General specifications

Product Name
Eaton IZM32/IN32 other accessories
Catalog Number
303739
Model Code
IZM-KLP-SO-KIRK-1
EAN
9010238192584
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.315 kg
Compliances
RoHS conform
Global Catalog
303739

Product specifications

Used with
IZM63…
IN63…
Accessory/spare part type
Interlocks
Type
Accessory
Special features
Kirk installation kit, without lock cylinder and key

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.