Download document () of 20

303836
Model code: IZM-AS22-1

IZM-AS22-1. Auxiliary switch, ON - OFF, 2N/O+ 2 N/C

General specifications

Product Name
Eaton IZM32/IN32 auxiliary contact block
Catalog Number
303836
Model Code
IZM-AS22-1
EAN
9010238193260
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.216 kg
Compliances
RoHS conform
Global Catalog
303836

Product specifications

Used with
IZM63…
IN63…
Accessory/spare part type
Auxiliary contact
Special features
  • Additionally 2 NO / NC contacts
  • If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.