Knowledge Search
Download document () of 20

312641
Model code: 01.NL63.130G.30.E.P.-

Eaton 01.NL In-Line Filter Elements, 01.NL 63.130G.30.E.P, 130G, Stainless steel wire mesh (G), 435 psi (30 Bar), Size: 63

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
312641
Model Code
01.NL63.130G.30.E.P.-
Product Length/Depth
160.2 mm
Product Diameter
45 mm
Product Weight
0.28 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
130 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
63
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.