Knowledge Search
Download document () of 20

313905
Model code: 01.NL250.16VG.30.S1.P.-

Eaton 01.NL In-Line Filter Elements, 01.NL 250.16VG.30.S1.P, 16VG, Glass fiber fleece (VG), 435 psi (30 Bar), Size: 250

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
313905
Model Code
01.NL250.16VG.30.S1.P.-
Product Length/Depth
249.1 mm
Product Diameter
80 mm
Product Weight
1 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
16 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
250
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.