Knowledge Search
Download document () of 20

315390
Model code: 01.E90.3VG.30.E.P.VA

Eaton 01.E Pressure Filter Elements, 01.E 90.3VG.30.E.P.VA, 3VG, Glass fiber fleece (VG), 435 psi (30 Bar), Size: 90

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
315390
Model Code
01.E90.3VG.30.E.P.VA
Product Length/Depth
175 mm
Product Diameter
45 mm
Product Weight
0.18 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Pressure filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
90
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.