Knowledge Search
Download document () of 20

316499
Model code: 01.NL630.10VG.30.S1.P.-

Eaton 01.NL In-Line Filter Elements, 01.NL 630.10VG.30.S1.P.-, 10VG, Glass fiber fleece (VG), 435 psi (30 Bar), Size: 630

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
316499
Model Code
01.NL630.10VG.30.S1.P.-
Product Length/Depth
400 mm
Product Diameter
100 mm
Product Weight
2 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
630
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.