Knowledge Search
Download document () of 20

319469
Model code: 02.2600R.25G.30.HC.S.P

Eaton Easy-Fit Exchange Filter Elements, 02.2600 R.25G.30.HC.S.P, 25 G, Stainless steel wire mesh (G), Nitrile, 435 psi (30 Bar), Size: 2600

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
319469
Model Code
02.2600R.25G.30.HC.S.P
Product Length/Depth
985 mm
Product Diameter
160 mm
Product Weight
7.45 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO3968
ISO2942
ISO2941
ISO16889
ISO3724
ISO2943

Product specifications

Filter element type
Return-line filter elements
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
2600
Retention rating
25.0 µm
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.