Knowledge Search
Download document () of 20

321741
Model code: 02.1320 D.3VG.HR.HC.E.P

Eaton Easy-Fit Exchange Filter Element, 02.1320 D.3VG.HR.HC.E.P 321741, 3 VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size: 1320

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
321741
Model Code
02.1320 D.3VG.HR.HC.E.P
Product Length/Depth
652 mm
Product Diameter
90 mm
Product Weight
2.78 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Return-line filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
1320
Retention rating
5.0 µm
Delta P resistance
2320 psi (160 Bar)

Export product specification