Knowledge Search
Download document () of 20

331175
Model code: 01.NL400.10VG.30.S.P.-

Eaton 01.NL In-Line Filter Elements, 01.NL 400.10VG.30.S.P.- B, 10 VG, Glass fiber fleece (VG), Nitrile, 435 psi (30 Bar), Size: 400

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
331175
Model Code
01.NL400.10VG.30.S.P.-
Product Length/Depth
400 mm
Product Diameter
80 mm
Product Weight
1.5 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO3723
ISO3724
ISO3968
ISO16889
ISO2941
ISO2942
ISO2943

Product specifications

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
400
Retention rating
10.0 µm
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.