Knowledge Search
Download document () of 20

334244
Model code: 01.E600.3VG.HR.E.V.-

Eaton 01.E Pressure Filter Elements, 01.E 600.3VG.HR.E.V.-, 3 VG, Glass fiber fleece (VG), Viton, 232 psi (16 Bar), Size: 600

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
334244
Model Code
01.E600.3VG.HR.E.V.-
Product Length/Depth
349.5 mm
Product Diameter
80 mm
Product Weight
1.5 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3968
ISO2942
ISO2941
ISO16889
ISO3723
ISO3724
ISO2943

Product specifications

Filter element type
Pressure filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Viton
Nominal size
600
Retention rating
5.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.